Article No.     : 56.706.5055.6
Description/Type: FEED-THROUGH TERM WKFN 6 D1/2/35 BLAU
Long Description: Feed-through DIN rail terminal block with spring clamp connection for mounting on TS 35, nominal cross section 6 mm², width 8 mm, color blue

Technical Data:
Nominal cross section: 6 mm²
Colour: Blue 
Number of levels: 1 
Number of clamp positions per level: 3 
Width/grid dimension: 8 mm
Insulating housing: PA666 
Inflammability class of insulation material acc. with UL94: V0 
Explosion-tested version "EEx e": No 
Rated current: 41 A
Rated voltage: 800 V
Rated impulse voltage: 8 kV
Pollution degree: 3 
Closing plate required: Yes 
Connection type 1: Federzuganschluss 
Minimum cross section solid: 0.2 mm²
Maximum cross section solid: 10 mm²
Minimum cross section fine stranded: 0.2 mm²
Maximum cross section fine stranded: 6 mm²
Wire strip length: 12 mm
Cross section UL: 24-8 AWG 
Voltage UL: 600 V
Current factory wiring: 50 A
Current field wiring: 50 A
Cross section CSA: 24-8 AWG 
Voltage CSA: 600 V
Current CSA: 41 A