Article No.     : 56.704.8153.0
Description/Type: NEUTRAL DISC.TERM WKF 4 NT / 35
Long Description: Neutral disconnect teminal with spring clamp connection for mounting on TS 35, nominal cross section 4 mm², width 6 mm, color blue

Technical Data:
Nominal cross section: 4 mm²
Colour: Blue 
Number of clamp positions: 2 
Width/grid dimension: 6 mm
Inflammability class of insulation material acc. with UL94: V0 
Rated current: 25 A
Rated voltage: 400 V
Rated impulse voltage: 6 kV
Pollution degree: 3 
Connecting plate required: Yes 
For N-busbar: 3x10 mm 
Connection type: Federzuganschluss 
Minimum cross section solid: 0.14 mm²
Maximum cross section solid: 6 mm²
Minimum cross section fine stranded: 0.14 mm²
Maximum cross section fine stranded: 4 mm²
Wire strip length: 11 mm
Cross section CSA: 22-10 AWG 
Voltage CSA: 600 V
Current CSA: 25 A