Article No.     : 56.704.4055.0
Description/Type: FUSE TERMINAL WKFN 4 TKG / 35
Long Description: Fuse terminal block with spring clamp connection for mounting on TS 35; nominal cross section 4 mm²; width 6 mm; color gray

Technical Data:
Nominal cross section: 4 mm²
Colour: Grey 
Number of levels: 1 
Number of clamp positions per level: 2 
Width/grid dimension: 6 mm
Insulating housing: PA666 
Inflammability class of insulation material acc. with UL94: V0 
Rated voltage: 500 V
Rated impulse voltage: 8 kV
Pollution degree: 3 
Closing plate required: Yes 
Connection type 1: Federzuganschluss 
Minimum cross section solid: 0.13 mm²
Maximum cross section solid: 6 mm²
Minimum cross section fine stranded: 0.13 mm²
Maximum cross section fine stranded: 4 mm²
Wire strip length: 11 mm
Remark to rated current: Note fuse insert 
Integrated test socket: No