Article No.     : 56.704.2053.0
Description/Type: KNIFE DISC. TERM. WKF 4 TKM / 35
Long Description: Knife disconnect terminal block with spring clamp connection for mounting on TS 35, nominal cross section 4 mm², width 6 mm, color gray

Technical Data:
Nominal cross section: 4 mm²
Colour: Grey 
Number of levels: 1 
Number of clamp positions per level: 2 
Width/grid dimension: 6 mm
Insulating housing: PA666 
Inflammability class of insulation material acc. with UL94: V0 
Rated current: 20 A
Rated voltage: 800 V
Rated impulse voltage: 8 kV
Pollution degree: 3 
Closing plate required: Yes 
Connection type 1: Federzuganschluss 
Minimum cross section solid: 0.14 mm²
Maximum cross section solid: 6 mm²
Minimum cross section fine stranded: 0.14 mm²
Maximum cross section fine stranded: 4 mm²
Wire strip length: 11 mm
Cross section UL: 22-10 AWG 
Voltage UL: 300 V
Current factory wiring: 20 A
Current field wiring: 20 A
Cross section CSA: 22-10 AWG 
Voltage CSA: 300 V
Current CSA: 20 A
Integrated test socket: No