Article No.     : 56.703.9753.0
Description/Type: INSTALLATION TERM WKIF 2,5 D-D
Long Description: Installation terminal block with spring clamp connection for mounting on TS 35, nominal cross section 2.5 mm², width 5 mm, color gra

Technical Data:
Nominal cross section: 2.5 mm²
Basic colour: Grey 
Number of levels: 2 
Number of clamp positions per level: 2 
Width/grid dimension: 5 mm
Insulating housing: PA666 
Inflammability class of insulation material acc. with UL94: V0 
Rated current: 24 A
Rated voltage: 400 V
Rated impulse voltage: 4 kV
Pollution degree: 3 
Closing plate required: Yes 
Connection type 1: Federzuganschluss 
Minimum cross section solid: 0.14 mm²
Maximum cross section solid: 4 mm²
Minimum cross section fine stranded: 0.14 mm²
Maximum cross section fine stranded: 2.5 mm²
Wire strip length: 11 mm
Cross section UL: 22-12 AWG 
Current factory wiring: 20 A
Current field wiring: 20 A
Cross section CSA: 22-14 AWG 
Voltage CSA: 300 V
Current CSA: 20 A
N-function: No