Article No.     : 56.703.9055.0
Description/Type: EARTH TERMINAL WKFN 2,5 SL/35
Long Description: Ground DIN rail terminal block with spring clamp connection for mounting on TS 35, nominal cross section 2.5 mm², width 5 mm, color green/yellow

Technical Data:
Nominal cross section: 2.5 mm²
Colour: Green/yellow 
Number of levels: 1 
Number of clamp positions per level: 2 
Width/grid dimension: 5 mm
Insulating housing: PA666 
Inflammability class of insulation material acc. with UL94: V0 
Rated impulse voltage: 8 kV
Pollution degree: 3 
Closing plate required: Yes 
Connection type 1: Federzuganschluss 
Minimum cross section solid: 0.13 mm²
Maximum cross section solid: 4 mm²
Minimum cross section fine stranded: 0.13 mm²
Maximum cross section fine stranded: 2.5 mm²
Wire strip length: 11 mm
Cross section UL: 22-12 AWG 
Cross section CSA: 24-12 AWG