Article No.     : 56.703.8155.9
Description/Type: DOUBL DECK TERM. WKFN 2,5 E/35/GU
Long Description: Multi-tier function terminal block with spring clamp connection for mounting on TS 37, nominal cross section 2.5 mm², width 7 mm, color orange

Technical Data:
Nominal cross section: 2.5 mm²
Colour: Orange 
Type of component: Diode 
Number of levels: 2 
Number of clamp positions per level: 2 
Width/grid dimension: 5 mm
Insulating housing: PA666 
Inflammability class of insulation material acc. with UL94: V0 
Rated current: 1 A
Rated voltage: 500 V
Pollution degree: 3 
Closing plate required: Yes 
Connection type 1: Federzuganschluss 
Minimum cross section solid: 0.14 mm²
Maximum cross section solid: 4 mm²
Minimum cross section fine stranded: 0.14 mm²
Maximum cross section fine stranded: 2.5 mm²
Wire strip length: 11 mm
Cross section UL: 22-12 AWG 
Current factory wiring: 1 A
Current field wiring: 1 A
Cross section CSA: 22-12 AWG 
Voltage CSA: 600 V
Current CSA: 20 A