Article No.     : 56.703.7655.0
Description/Type: DOUBL DECK TERM. WKFN 2,5E/N/D/35
Long Description: Multi-tier terminal block with spring clamp connection for mounting on TS 35, nominal cross section 2.5 mm², width 5 mm, color gray

Technical Data:
Nominal cross section: 2.5 mm²
Colour: Grey 
Number of levels: 2 
Number of clamp positions per level: 2 
Width/grid dimension: 5 mm
Insulating housing: PA666 
Inflammability class of insulation material acc. with UL94: V0 
Explosion-tested version "EEx e": No 
Rated current: 24 A
Rated voltage: 500 V
Rated impulse voltage: 6 kV
Pollution degree: 3 
Closing plate required: Yes 
Connection type 1: Federzuganschluss 
Minimum cross section solid: 0.13 mm²
Maximum cross section solid: 4 mm²
Minimum cross section fine stranded: 0.13 mm²
Maximum cross section fine stranded: 2.5 mm²
Wire strip length: 11 mm
Cross section CSA: 24-12 AWG 
Voltage CSA: 600 V
Current CSA: 24 A