Article No.     : 56.703.5955.1
Description/Type: DOUBLE DECK TERM WKFN 2,5 E1/2/VB/35
Long Description: Multi-tier terminal block with spring clamp connection for mounting on TS 35, nominal cross section 2.5 mm², width 5 mm, color black

Technical Data:
Nominal cross section: 2.5 mm²
Colour: Black 
Number of levels: 2 
Number of clamp positions per level: 3 
Width/grid dimension: 5 mm
Insulating housing: PA666 
Inflammability class of insulation material acc. with UL94: V0 
Explosion-tested version "EEx e": Yes 
Rated current: 22 A
Rated voltage: 500 V
Rated impulse voltage: 6 kV
Pollution degree: 3 
Closing plate required: Yes 
Connection type 1: Federzuganschluss 
Minimum cross section solid: 0.13 mm²
Maximum cross section solid: 4 mm²
Minimum cross section fine stranded: 0.13 mm²
Maximum cross section fine stranded: 2.5 mm²
Wire strip length: 11 mm
Cross section UL: 22-12 AWG 
Voltage UL: 600 V
Current factory wiring: 20 A
Current field wiring: 20 A
Cross section CSA: 24-12 AWG 
Voltage CSA: 600 V
Current CSA: 24 A