Article No.     : 56.703.5355.0
Description/Type: KNIFE DISC. TERM. WKFN 2,5 TKM/35
Long Description: Knife disconnect terminal block with spring clamp connection for mounting on TS 35, nominal cross section 2.5 mm², width 5 mm, color gray

Technical Data:
Nominal cross section: 2.5 mm²
Colour: Grey 
Number of levels: 1 
Number of clamp positions per level: 2 
Width/grid dimension: 5 mm
Insulating housing: PA666 
Inflammability class of insulation material acc. with UL94: V0 
Rated current: 20 A
Rated voltage: 630 V
Rated impulse voltage: 6 kV
Pollution degree: 3 
Closing plate required: Yes 
Connection type 1: Federzuganschluss 
Minimum cross section solid: 0.14 mm²
Maximum cross section solid: 4 mm²
Minimum cross section fine stranded: 0.2 mm²
Maximum cross section fine stranded: 2.5 mm²
Wire strip length: 11 mm
Cross section UL: 24-12 AWG 
Voltage UL: 300 V
Current factory wiring: 19 A
Current field wiring: 19 A
Cross section CSA: 24-12 AWG 
Voltage CSA: 300 V
Current CSA: 20 A
Integrated test socket: No