Article No.     : 56.702.5053.0
Description/Type: FEED-THROUGH TERM WKF 1,5 D1/2/35
Long Description: Feed-through DIN rail terminal block with spring clamp connection for mounting on TS 35, nominal cross section 1.5 mm², width 4 mm, color gray

Technical Data:
Nominal cross section: 1.5 mm²
Colour: Grey 
Number of levels: 1 
Number of clamp positions per level: 3 
Width/grid dimension: 4 mm
Insulating housing: PA666 
Inflammability class of insulation material acc. with UL94: V0 
Explosion-tested version "EEx e": Yes 
Rated current: 17.5 A
Rated voltage: 500 V
Rated impulse voltage: 6 kV
Pollution degree: 3 
Closing plate required: Yes 
Connection type 1: Federzuganschluss 
Minimum cross section solid: 0.08 mm²
Maximum cross section solid: 1.5 mm²
Minimum cross section fine stranded: 0.08 mm²
Maximum cross section fine stranded: 1.5 mm²
Wire strip length: 10 mm
Cross section UL: 26-14 AWG 
Voltage UL: 300 V
Current factory wiring: 15 A
Current field wiring: 15 A
Cross section CSA: 26-14 AWG 
Voltage CSA: 300 V
Current CSA: 15 A