Article No.     : 56.398.1055.0
Description/Type: FEED-THROUGH TERM RFK 1 / 185 FM S35/V0
Long Description: Feed-through DIN rail terminal block with screw connection for mounting on TS 35, nominal cross section 185 mm², width 42 mm, color gray

Technical Data:
Nominal cross section: 185 mm²
Colour: Grey 
Number of levels: 1 
Number of clamp positions per level: 2 
Width/grid dimension: 42 mm
Insulating housing: PA666 
Inflammability class of insulation material acc. with UL94: V0 
Explosion-tested version "EEx e": No 
Rated current: 353 A
Rated voltage: 1000 V
Rated impulse voltage: 8 kV
Pollution degree: 3 
Closing plate required: No 
Connection type 1: Screw connection 
Maximum cross section fine stranded: 185 mm²
Torque conductor mounting: 14 Nm
Cross section UL: 0 AWG-400 kcmil 
Voltage UL: 600 V
Current factory wiring: 375 A
Current field wiring: 375 A
Cross section CSA: 0 AWG-400 kcmil 
Voltage CSA: 600 V
Current CSA: 375 A