Article No.     : 56.395.0255.0
Description/Type: FEED-THROUGH TERM RFK 1 / 95 FK S35/V0
Long Description: Feed-through DIN rail terminal block with screw connection for mounting on TS 35, nominal cross section 95 mm², width 32 mm, color gray

Technical Data:
Nominal cross section: 95 mm²
Colour: Grey 
Number of levels: 1 
Number of clamp positions per level: 2 
Width/grid dimension: 32 mm
Insulating housing: PA666 
Inflammability class of insulation material acc. with UL94: V0 
Explosion-tested version "EEx e": No 
Rated current: 250 A
Rated voltage: 1000 V
Pollution degree: 3 
Closing plate required: No 
Connection type 1: Screw connection 
Minimum cross section fine stranded: 16 mm²
Maximum cross section fine stranded: 95 mm²
Wire strip length: 27 mm
Torque conductor mounting: 10 Nm
Cross section UL: 6-3/0 AWG 
Voltage UL: 600 V
Current factory wiring: 200 A
Current field wiring: 200 A
Cross section CSA: 6-3/0 AWG 
Voltage CSA: 600 V
Current CSA: 200 A