RST® CLASSIC Connector, IP66/68 (3m;2h) /IP69, female, 2-pole, 250 V, 20 A, black RST® CLASSIC - Circular connector according to IEC 61535 for permanent installation, IP66/68 (3m;2h) /IP69, female, straight, 2-pole, turned contacts with screw connection, compact housing with strain relief, field assembly, coding black. Rated voltage: 250 V Rated current: 20 A Rated impulse voltage: 4 kV Degree of protection: IP66/68 (3m;2h) /IP69 Connection cross section solid: 0.75 mm² - 6 mm² Cross section fine-stranded: 0.75 mm² - 6 mm² Cable diameter: 10 - 14 mm Housing material: Polyamide Terminations per pole: 1 Marking of poles: L, N Halogen free: yes Brand: Wieland Electric GmbH Type: RST20I2S B13ZR2 SW Article Number: 96.021.4153.1