Article No.     : 56.203.9553.0
Description/Type: INSTALLATION TERM WKIS 2,5 NT-D-SL
Long Description: Installation terminal block with direct spring connection for mounting on TS 35, nominal cross section 2.5 mm², width 5 mm, color gray

Technical Data:
Nominal cross section: 2.5 mm²
Basic colour: Grey 
Number of levels: 3 
Number of clamp positions per level: 2 
Width/grid dimension: 5 mm
Insulating housing: PA666 
Inflammability class of insulation material acc. with UL94: V0 
Rated current: 22 A
Rated voltage: 400 V
Rated impulse voltage: 4 kV
Pollution degree: 3 
Closing plate required: Yes 
Connection type 1: Plug-in connection 
Minimum cross section solid: 0.14 mm²
Maximum cross section solid: 4 mm²
Minimum cross section fine stranded: 0.14 mm²
Maximum cross section fine stranded: 4 mm²
Wire strip length: 11 mm
Remark to rated current: bei 4mm² 26A 
Remark to rated voltage: 400V/250V 
N-function: No