Article No.     : 56.106.0155.0
Description/Type: FEED-THROUGH TERM WKN 6 TK D
Long Description: Feed-through DIN rail terminal block with screw connection for mounting on TS 35, nominal cross section 6 mm²; width 8 mm; color gray

Technical Data:
Nominal cross section: 6 mm²
Colour: Grey 
Number of levels: 1 
Number of clamp positions per level: 2 
Width/grid dimension: 8 mm
Insulating housing: PA666 
Inflammability class of insulation material acc. with UL94: V0 
Rated current: 57 A
Rated voltage: 400 V
Rated impulse voltage: 6 kV
Pollution degree: 3 
Closing plate required: Yes 
Connection type 1: Screw connection 
Minimum cross section solid: 0.5 mm²
Maximum cross section solid: 10 mm²
Minimum cross section fine stranded: 0.5 mm²
Maximum cross section fine stranded: 6 mm²
Wire strip length: 12 mm
Torque conductor mounting: 1.2 Nm
Integrated test socket: No