RST® CLASSIC Distributor, IP66/68 (3m;2h) /IP69, 2-pole, 1 Input, 7 Outputs, 50 V, 20 A, signal brown RST® CLASSIC - Distributor for circular connector according to IEC 61535, IP66/68 (3m;2h) /IP69, Multi-distribution unit, 2-pole, turned contacts, 1 Input, 7 Outputs, parallel connection, with fastening option, with integrated locking, coding signal brown. Rated voltage: 50 V Rated current: 20 A Rated impulse voltage: 4 kV Degree of protection: IP66/68 (3m;2h) /IP69 Housing material: Polyamide Input: 1 Outputs: 7 Halogen free: yes Brand: Wieland Electric GmbH Type: RST20I2B 7P1 FV LBR Article Number: 99.946.0000.7