RST® CLASSIC Distributor, IP66/68 (3m;2h) /IP69, 5-pole, 1 Input, 3 Outputs, 250 V, 20 A, light blue RST® CLASSIC - Distributor for circular connector according to IEC 61535, IP66/68 (3m;2h) /IP69, Compact distributor, 5-pole, turned contacts, 1 Input, 3 Outputs, parallel connection, with fastening option, with integrated locking, coding light blue. Rated voltage: 250 V Rated current: 20 A Rated impulse voltage: 4 kV Degree of protection: IP66/68 (3m;2h) /IP69 Housing material: Polyamide Input: 1 Outputs: 3 Halogen free: yes Brand: Wieland Electric GmbH Type: RST20I5B 3P1 F VG BL07 Article Number: 96.050.0153.9