RST® MINI Distributor, IP66/68 (3m;2h) /IP69, 4-pole, 1 Input, 2 Outputs, 250 V, 16 A, black RST® MINI - Distributor for circular connector according to IEC 61535, IP66/68 (3m;2h) /IP69, Distribution block, 4-pole, turned contacts, 1 Input, 2 Outputs, parallel connection, with fastening option to 06.562.5853.0 / 06.562.5853.1, with integrated locking, coding black. Rated voltage: 250 V Rated current: 16 A Rated impulse voltage: 4 kV Degree of protection: IP66/68 (3m;2h) /IP69 Housing material: Polyamide Input: 1 Outputs: 2 Halogen free: yes Brand: Wieland Electric GmbH Type: RST16I4V 2P1 TGVG SW Article Number: 46.050.1254.1