RST® MINI Distributor, IP66/68 (3m;2h) /IP69, 3-pole, 1 Input, 2 Outputs, 50 V, 16 A, signal brown RST® MINI - Distributor for circular connector according to IEC 61535, IP66/68 (3m;2h) /IP69, Distribution block, 3-pole, turned contacts, 1 Input, 2 Outputs, series connection, with fastening option to 06.562.5853.1, with integrated locking, coding signal brown. Rated voltage: 50 V Rated current: 16 A Rated impulse voltage: 4 kV Degree of protection: IP66/68 (3m;2h) /IP69 Housing material: Polyamide Input: 1 Outputs: 2 Halogen free: yes Brand: Wieland Electric GmbH Type: RST16I3V 2R1 TGVGL BR Article Number: 46.030.1355.4