Article No.     : 55.703.1053.0
Description/Type: FEED-THROUGH TERM WKF2,5/MD/15
Long Description: Feed-through DIN rail terminal block with spring clamp connection for mounting on TS 15, nominal cross section 2.5 mm², width 5 mm, color gray

Technical Data:
Nominal cross section: 2.5 mm²
Colour: Grey 
Number of levels: 1 
Number of clamp positions per level: 4 
Width/grid dimension: 10 mm
Insulating housing: PA66 
Inflammability class of insulation material acc. with UL94: V2 
Explosion-tested version "EEx e": No 
Rated current: 24 A
Rated voltage: 800 V
Pollution degree: 3 
Closing plate required: Yes 
Connection type 1: Federzuganschluss 
Minimum cross section solid: 0.13 mm²
Maximum cross section solid: 4 mm²
Minimum cross section fine stranded: 0.13 mm²
Maximum cross section fine stranded: 2.5 mm²
Wire strip length: 11 mm