Article No.     : 55.504.9153.0
Description/Type: EARTH TERMINAL WKM 4 SL / 15       /V0
Long Description: Ground DIN rail terminal block with screw connection for mounting on TS 15, nominal cross section 4 mm², width 6 mm, color green/yellow

Technical Data:
Nominal cross section: 4 mm²
Colour: Green/yellow 
Number of levels: 1 
Number of clamp positions per level: 2 
Width/grid dimension: 6 mm
Insulating housing: PA666 
Inflammability class of insulation material acc. with UL94: V0 
Rated impulse voltage: 6 kV
Pollution degree: 3 
Closing plate required: Yes 
Connection type 1: Screw connection 
Minimum cross section solid: 0.5 mm²
Maximum cross section solid: 6 mm²
Minimum cross section fine stranded: 0.5 mm²
Maximum cross section fine stranded: 4 mm²
Wire strip length: 9 mm
Torque conductor mounting: 0.5 Nm
Cross section UL: 22-14 AWG 
Voltage UL: 300 V
Cross section CSA: 22-10 AWG 
Remark to rated voltage: No declaration for CSA/VDE 
Torque rail mounting: 0,5