Article No.     : 55.503.1053.0
Description/Type: FEED-THROUGH TERM WKM 2,5/ 15         /V0
Long Description: Feed-through DIN rail terminal block with screw connection for mounting on TS 15, nominal cross section 2.5 mm², width 5 mm, color gray

Technical Data:
Nominal cross section: 2.5 mm²
Colour: Grey 
Number of levels: 1 
Number of clamp positions per level: 2 
Width/grid dimension: 5 mm
Insulating housing: PA666 
Inflammability class of insulation material acc. with UL94: V0 
Explosion-tested version "EEx e": Yes 
Rated current: 25 A
Rated voltage: 500 V
Rated impulse voltage: 6 kV
Pollution degree: 3 
Closing plate required: Yes 
Connection type 1: Screw connection 
Minimum cross section solid: 0.5 mm²
Maximum cross section solid: 4 mm²
Minimum cross section fine stranded: 0.5 mm²
Maximum cross section fine stranded: 2.5 mm²
Wire strip length: 9 mm
Torque conductor mounting: 0.4 Nm
Cross section UL: 22-14 AWG 
Voltage UL: 300 V
Current factory wiring: 10 A
Current field wiring: 10 A
Cross section CSA: 22-12 AWG 
Voltage CSA: 600 V
Current CSA: 25 A