Article No.     : 54.004.7553.0
Description/Type: FEED-THROUGH TERM 9700 A / 6 S35
Long Description: Feed-through DIN rail terminal block with screw connection for mounting on TS 35, nominal cross section 4 mm², width 6 mm, color gra

Technical Data:
Nominal cross section: 4 mm²
Colour: Grey 
Number of levels: 1 
Number of clamp positions per level: 2 
Width/grid dimension: 6 mm
Insulating housing: PA66 
Inflammability class of insulation material acc. with UL94: V2 
Explosion-tested version "EEx e": No 
Rated current: 32 A
Rated voltage: 800 V
Rated impulse voltage: 8 kV
Pollution degree: 3 
Closing plate required: Yes 
Connection type 1: Screw connection 
Minimum cross section solid: 0.5 mm²
Maximum cross section solid: 6 mm²
Minimum cross section fine stranded: 0.5 mm²
Maximum cross section fine stranded: 4 mm²
Wire strip length: 9 mm
Torque conductor mounting: 0.5 Nm
Cross section UL: 18-10 AWG 
Voltage UL: 600 V
Current factory wiring: 30 A
Current field wiring: 30 A
Cross section CSA: 22-10 AWG 
Voltage CSA: 600 V
Current CSA: 35 A