Article No.     : 38.703.0553.6
Description/Type: FEED-THROUGH TERM WKF2,5/M/ R BLUE
Long Description: Feed-through DIN rail terminal block with spring clamp connection and latching pin, nominal cross section 2.5 mm², width 5 mm, color blue

Technical Data:
Nominal cross section: 2.5 mm²
Colour: Blue 
Number of levels: 1 
Number of clamp positions per level: 2 
Width/grid dimension: 5 mm
Insulating housing: PA66 
Inflammability class of insulation material acc. with UL94: V2 
Explosion-tested version "EEx e": No 
Rated current: 24 A
Rated voltage: 800 V
Pollution degree: 3 
Closing plate required: Yes 
Connection type 1: Federzuganschluss 
Minimum cross section solid: 0.13 mm²
Maximum cross section solid: 4 mm²
Minimum cross section fine stranded: 0.13 mm²
Maximum cross section fine stranded: 2.5 mm²
Wire strip length: 11 mm
Cross section UL: 22-12 AWG 
Voltage UL: 600 V
Current factory wiring: 20 A
Current field wiring: 20 A
Cross section CSA: 24-12 AWG 
Voltage CSA: 600 V
Current CSA: 25 A