Article No.     : 07.313.1655.0
Description/Type: INTERMED. PLATE ZP/WKFN 4 TKG
Long Description: Intermediate plate for fuse terminal blocks type WKFN 4..., color gray

Technical Data:
Type of end plate: No 
Type of partition: Yes 
Colour: Grey 
Thickness: 4 mm
Snap in: Yes 
Inflammability class of insulation material acc. with UL94: V0