RST® CLASSIC Connector, IP66/68 (3m;2h) /IP69, male, 3-pole, 250 V, 20 A, light blue RST® CLASSIC - Circular connector according to IEC 61535 for permanent installation, IP66/68 (3m;2h) /IP69, male, angled 90°, 3-pole, turned contacts with spring clamp connection, compact housing with strain relief, field assembly, coding light blue. Rated voltage: 250 V Rated current: 20 A Rated impulse voltage: 4 kV Degree of protection: IP66/68 (3m;2h) /IP69 Connection cross section solid: 0.5 mm² - 2.5 mm² Cross section fine-stranded: 0.5 mm² - 1.5 mm² Cable diameter: 10 - 14 mm Housing material: Polyamide Terminations per pole: 2 Marking of poles: 1, 2, 3 Halogen free: yes Brand: Wieland Electric GmbH Type: RST20I3F S2 YR2SV BL07 Article Number: 96.034.0153.9