RST® CLASSIC ATEX Connector, IP66/68 (3m;2h) /IP69, male, 5-pole, 250 V, 20 A, light blue RST® CLASSIC ATEX - Circular connector according to IEC 61535 for permanent installation, IP66/68 (3m;2h) /IP69, male, straight, 5-pole, turned contacts with screw connection, compact housing with strain relief, field assembly, coding light blue. Rated voltage: 250 V Rated current: 20 A Rated impulse voltage: 4 kV Degree of protection: IP66/68 (3m;2h) /IP69 Connection cross section solid: 1.5 mm² - 2.5 mm² Cross section fine-stranded: 1.5 mm² - 2.5 mm² Cable diameter: 10 - 14 mm Housing material: Polyamide Terminations per pole: 1 Marking of poles: 1, 2, 3, 4, 5 Halogen free: yes Brand: Wieland Electric GmbH Type: RST20I5SXS1 ZR2SV BL07 Article Number: X6.052.4153.9