Article No.     : 07.313.0955.0
Description/Type: PARTITION TWFN 10/35
Long Description: Partition for DIN rail terminal blocks type TWFN 10/35

Technical Data:
Type of end plate: No 
Type of partition: Yes 
Colour: Grey 
Thickness: 1.5 mm
Snap in: Yes 
Inflammability class of insulation material acc. with UL94: V0