RST® CLASSIC Connector, IP66/68 (3m;2h) /IP69, male, 7-pole, 250 V, 16 A, black RST® CLASSIC - Circular connector according to IEC 61535 for permanent installation, IP66/68 (3m;2h) /IP69, male, straight, 7-pole, turned contacts with screw connection, compact housing with strain relief, field assembly, coding black. Rated voltage: 250 V Rated current: 16 A Rated impulse voltage: 4 kV Degree of protection: IP66/68 (3m;2h) /IP69 Connection cross section solid: 0.2 mm² - 1.5 mm² Cross section fine-stranded: 0.2 mm² - 1.5 mm² Cable diameter: 10 - 14 mm Housing material: Polyamide Terminations per pole: 1 Marking of poles: 1, 2, 3, 4/N, 5, 6, PE Halogen free: yes Brand: Wieland Electric GmbH Type: RST20I7S 21 ZR2 SW Article Number: 9L.072.4153.1