RST® CLASSIC Connector, IP66/68 (3m;2h) /IP69, male, 5-pole, 250 V, 25 A, concrete grey RST® CLASSIC - Circular connector according to IEC 61535 for permanent installation, IP66/68 (3m;2h) /IP69, male, straight, 5-pole, turned contacts with screw connection, compact housing with strain relief, field assembly, coding concrete grey. Rated voltage: 250 V Rated current: 25 A Rated impulse voltage: 4 kV Degree of protection: IP66/68 (3m;2h) /IP69 Connection cross section solid: 1.5 mm² - 4 mm² Cross section fine-stranded: 1.5 mm² - 6 mm² Cable diameter: 13 - 18 mm Housing material: Polyamide Terminations per pole: 1 Marking of poles: L, N, PE, 1, 2 Halogen free: yes Brand: Wieland Electric GmbH Type: RST25I5S6S1 ZR3SV BG03 Article Number: 99.576.0000.7