Article No.     : 07.312.2953.0
Description/Type: END PLATE APF 2,5 / M..
Long Description: End plate for DIN rail terminal blocks type WKF..., color gray

Technical Data:
Type of end plate: Yes 
Type of partition: No 
Colour: Grey 
Thickness: 4 mm
Snap in: Yes 
Inflammability class of insulation material acc. with UL94: V2