Article No.     : 07.312.1655.0
Description/Type: INTERMED. PLATE ZP 2,5 U/8113 S/V/V0
Long Description: Intermediate plate for DIN rail terminal blocks type WK ..., color gray

Technical Data:
Type of end plate: No 
Type of partition: Yes 
Colour: Grey 
Thickness: 2.5 mm
Snap in: Yes 
Inflammability class of insulation material acc. with UL94: V0