Article No.     : 07.311.7855.0
Description/Type: PARTITION TWN 35 /V0
Long Description: Partition for DIN rail terminal blocks type WKN ..., color gray

Technical Data:
Type of end plate: No 
Type of partition: Yes 
Colour: Grey 
Thickness: 2 mm
Snap in: Yes 
Inflammability class of insulation material acc. with UL94: V0