Article No.     : 07.311.0853.0
Description/Type: END PLATE APM 2,5 - 4 / 15
Long Description: End plate for DIN rail terminal blocks type WKM..., color gray

Technical Data:
Type of end plate: Yes 
Type of partition: No 
Colour: Grey 
Thickness: 1.5 mm
Snap in: Yes 
Inflammability class of insulation material acc. with UL94: V0