Article No.     : 07.257.2027.0
Description/Type: JUMPER COMP VB WK2,5 KO - 20
Long Description: Jumper comp for DIN rail terminal blocks type WK ..., 20 -pole

Technical Data:
Type: Cross connector 
Number of bridged clamps: 20 
Mounting method: Screwable 
Modular spacing: 5 mm
Insulated: No 
Colour: Other