Article No.     : 07.205.1227.0
Description/Type: JUMPER BAR VB RFK 1 / 95 / 2 / 32
Long Description: Cross connector for DIN rail terminal blocks type RFK..., 2 -pole

Technical Data:
Type: Cross connector 
Number of bridged clamps: 2 
Mounting method: Screwable 
Modular spacing: 32 mm
Insulated: No 
Colour: Other