Article No.     : 04.242.6053.0
Description/Type: MARK. TAG STRIPS 9705 A / 6 / 10
Long Description: Marking strips for DIN rail terminal blocks with 6 and 12 mm width, unmarked

Technical Data:
Modular spacing: 6 mm
Colour: White 
Imprint: None 
Ascending sequence: No