RST® CLASSIC Connector, IP66/68 (3m;2h) /IP69, female, 4-pole, 50 V, 20 A, signal brown RST® CLASSIC - Circular connector according to IEC 61535 for permanent installation, IP66/68 (3m;2h) /IP69, female, straight, 4-pole, turned contacts with screw connection, compact housing with strain relief, field assembly, coding signal brown. Rated voltage: 50 V Rated current: 20 A Rated impulse voltage: 4 kV Degree of protection: IP66/68 (3m;2h) /IP69 Connection cross section solid: 0.75 mm² - 4 mm² Cross section fine-stranded: 0.75 mm² - 4 mm² Cable diameter: 4 - 10 mm Housing material: Polyamide Terminations per pole: 1 Marking of poles: 1, 2, 3, 4 Halogen free: yes Brand: Wieland Electric GmbH Type: RST20I4S B1 ZASS L BR01 Article Number: 96.041.4951.4