RST® CLASSIC Connector, IP66/68 (3m;2h) /IP69, female, 3-pole, 50 V, 20 A, signal brown RST® CLASSIC - Circular connector according to IEC 61535 for permanent installation, IP66/68 (3m;2h) /IP69, female, straight, 3-pole, turned contacts with screw connection, compact housing with strain relief, field assembly, coding signal brown. Rated voltage: 50 V Rated current: 20 A Rated impulse voltage: 4 kV Degree of protection: IP66/68 (3m;2h) /IP69 Connection cross section solid: 0.75 mm² - 6 mm² Cross section fine-stranded: 0.75 mm² - 6 mm² Cable diameter: 13 - 18 mm Housing material: Polyamide Terminations per pole: 1 Marking of poles: 1, 2, PE Halogen free: yes Brand: Wieland Electric GmbH Type: RST20I3S B1 ZR3 BR Article Number: 96.031.4551.4