RST® MINI Connector, IP66/68 (3m;2h) /IP69, female, 2-pole, 250 V, 16 A, turquoise blue RST® MINI - Circular connector according to IEC 61535 for permanent installation, IP66/68 (3m;2h) /IP69, female, straight, for AS-i profile cable, 2-pole, turned contacts with screw connection, compact housing with strain relief, field assembly, coding turquoise blue. Rated voltage: 250 V Rated current: 16 A Rated impulse voltage: 4 kV Degree of protection: IP66/68 (3m;2h) /IP69 Connection cross section solid: 0.25 mm² - 2.5 mm² Cross section fine-stranded: 0.25 mm² - 2.5 mm² Cable diameter: 4 - 10 mm Housing material: Polyamide Terminations per pole: 1 Marking of poles: D1, D2 Halogen free: yes Brand: Wieland Electric GmbH Type: RST16I3/2S B1 ZASS B TB Article Number: 46.031.4951.6