Connector, IP66/68 (3m;2h) /IP69, male, 2-pole, 250 V, 20 A, black Circular connector according to IEC 61535 for permanent installation, IP66/68 (3m;2h) /IP69, male, straight, for illumination cable, 2-pole, turned contacts with spring clamp connection, compact housing with strain relief, field assembly, coding black. Rated voltage: 250 V Rated current: 20 A Rated impulse voltage: 4 kV Degree of protection: IP66/68 (3m;2h) /IP69 Connection cross section solid: 0.5 mm² - 2.5 mm² Cross section fine-stranded: 0.5 mm² - 1.5 mm² Cable diameter: 5.3 - 13.3 mm Housing material: Polyamide Terminations per pole: 2 Marking of poles: L, N Halogen free: yes