Connector, IP66/68 (3m;2h) /IP69, male, 2-pole, 50 V, 20 A, pebble grey Circular connector according to IEC 61535 for permanent installation, IP66/68 (3m;2h) /IP69, male, angled 90°, for AS-i profile cable, 2-pole, turned contacts with screw connection, compact housing with strain relief, field assembly, coding pebble grey. Rated voltage: 50 V Rated current: 20 A Rated impulse voltage: 4 kV Degree of protection: IP66/68 (3m;2h) /IP69 Connection cross section solid: 0.75 mm² - 6 mm² Cross section fine-stranded: 0.75 mm² - 6 mm² Cable diameter: 4 - 10 mm Housing material: Polyamide Terminations per pole: 1 Marking of poles: +, - Halogen free: yes