gesisĀ® MINI Distributor, 5-pole, 1 Input, 1 Outputs, 250 V, 16 A, white gesisĀ® MINI - Distributor for Installations Couplers acc. to IEC 61535, intermediate coupling, 5-pole, turned contacts, 1 Input, 1 Outputs, without fastening option, with integrated locking, mechanical coding Code 1, color coding white. Rated voltage: 250 V Rated current: 16 A Rated impulse voltage: 4 kV Degree of protection: IP20 Housing material: Polyamide Input: 1 Outputs: 1 Halogen free: yes Brand: Wieland Electric GmbH Type: GST15I5Z 1P1 V WS Article Number: 91.050.5953.0