gesisĀ® CLASSIC Distributor, 5-pole, 1 Input, 3 Outputs, 50 V, 6 A, light blue gesisĀ® CLASSIC - Distributor for Installations Couplers acc. to IEC 61535, H-distributor, 5-pole, turned contacts, 1 Input, 3 Outputs, with fastening option to 07.413.6853.1/0, with integrated locking, mechanical coding Code 6, color coding light blue. Rated voltage: 50 V Rated current: 6 A Rated impulse voltage: 4 kV Degree of protection: IP40 Housing material: Polyamide Input: 1 Outputs: 3 Halogen free: yes Brand: Wieland Electric GmbH Type: GST18I5V 3P1 B V BL01 Article Number: 92.050.7353.0