Distributor, 2-pole, 1 Input, 2 Outputs, 250 V, 16 A, white Distributor for Installations Couplers acc. to IEC 61535, T-distributor, 2-pole, turned contacts, 1 Input, 2 Outputs, without mounting option, cascadable, with integrated locking, mechanical coding Code 1, color coding white. Rated voltage: 250 V Rated current: 16 A Rated impulse voltage: 4 kV Degree of protection: IP20 Housing material: Polyamide Input: 1 Outputs: 2 Halogen free: yes