Distributor, 5-pole, 1 Input, 3 Outputs, 250 V, 20 A, turquoise blue Distributor for Installations Couplers acc. to IEC 61535, H-distributor, 5-pole, turned contacts, 1 Input, 3 Outputs, with fastening option to 07.413.6853.1/0, with integrated locking, mechanical coding Code 5, color coding turquoise blue. Rated voltage: 250 V / 400 V Rated current: 20 A Rated impulse voltage: 4 kV Degree of protection: IP40 Housing material: Polyamide Input: 1 Outputs: 3 Halogen free: yes