RST® CLASSIC connection cable, IP66/68 (3m;2h), female - free end, 2x2.5 mm², 50 V, 20 A, 6 m, Grey RST® CLASSIC - Cable assembly Ölflex® Classic 110, female - free end, IP66/68 (3m;2h), 2-pole, 2.5 mm², with integrated locking, Model: female, free end, acc. to IEC 61535, coding signal brown. Rated voltage: 50 V Rated current: 20 A Rated impulse voltage: 4 kV Degree of protection: IP66/68 (3m;2h) Cable type: Ölflex® Classic 110 Cable color: Grey Marking of poles: 1, 2 Halogen free: No Total length: 6 m Brand: Wieland Electric GmbH Type: RST20I2K1B-325OL 60BR0 Article Number: 96.223.6097.4