RST® CLASSIC connecting cable, IP66/68 (3m;2h), female - male, 3x2.5 mm², 250 V, 20 A, 1 m, black RST® CLASSIC - Cable assembly H07RN-F, female - male, IP66/68 (3m;2h), 3-pole, 2.5 mm², with integrated locking, Model: female, male, acc. to IEC 61535, coding leaves green. Rated voltage: 250 V Rated current: 20 A Rated impulse voltage: 4 kV Degree of protection: IP66/68 (3m;2h) Cable type: H07RN-F Cable color: black Marking of poles: 1, 2, PE Halogen free: No Total length: 1 m Brand: Wieland Electric GmbH Type: RST20I3K1BS 25 H 10GN0 Article Number: 96.233.1031.7