RST® CLASSIC connection cable, IP66/68 (3m;2h), male - free end, 3x1.5 mm², 250 V, 16 A, 4 m, black RST® CLASSIC - Cable assembly H07RN-F, male - free end, IP66/68 (3m;2h), 3-pole, 1.5 mm², with integrated locking, Model: free end, male, acc. to IEC 61535, coding leaves green. Rated voltage: 250 V Rated current: 16 A Rated impulse voltage: 4 kV Degree of protection: IP66/68 (3m;2h) Cable type: H07RN-F Cable color: black Marking of poles: 1, 2, PE Halogen free: No Total length: 4 m Brand: Wieland Electric GmbH Type: RST20I3K1-S 15 H 40GN0 Article Number: 96.232.4036.7